IESNA:LM-63-2002
[TEST]P947154
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13707
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1608.3 2013.7 2380.2 2663.9 2895.3 3026.2 3087.7 3109.7 3220.8 3458.5
3851.2 4347.2 4835.4 5225.2 5566.3 5877.6 6074.3 6124.5 6003.5 5697.2
5078.8 4009.7 3309.9 2772.2 2195.5 1544.6 1015.3 711.8 555.4 479.7
435.1 365.8 309.9 107.5 52.4 8.5 0
1608.3 2027.8 2397.9 2686.6 2898.8 3042.5 3116 3136.6 3228.5 3442.9
3805.9 4292 4771 5174.3 5518.9 5830.2 6063.7 6147.9 6070.8 5811.1
5294.6 4306.8 3443.6 2891.7 2322.2 1684 1107.3 747.2 573.1 496.7
439.4 371.5 312.7 133 55.9 10.6 0
1608.3 2010.1 2373.1 2664.6 2891.7 3056.6 3147.9 3186.8 3259 3451.4
3760.6 4192.2 4652.1 5057.6 5385.1 5646.9 5892.5 6012 5981.6 5774.3
5359 4680.4 3730.9 3068.6 2503.3 1884.9 1258.7 836.3 618.4 513.7
453.5 394.8 338.2 258.3 131.6 15.6 0
1608.3 2010.1 2362.5 2653.3 2896 3082.1 3206.6 3271.7 3339.6 3488.2
3718.2 4052.8 4450.5 4831.8 5138.9 5390.8 5602.4 5773.6 5819.6 5751.7
5501.9 5038.5 4387.5 3617 2891.7 2247.2 1571.5 1006.1 686.3 522.2
450.7 391.3 334 266 186.8 72.9 0
1608.3 1950.7 2292.5 2591 2847.2 3073.6 3254 3373.6 3450 3567.5
3758.5 4004 4321.7 4645.1 4935.9 5186.3 5390.1 5571.2 5700 5734.7
5666 5455.2 5046.2 4427.8 3705.4 2967.5 2211.1 1457.5 915.6 614.2
468.4 416 361.6 275.9 186.1 58 0
1608.3 1919.6 2228.1 2518.9 2787.7 3036.8 3263.2 3442.2 3563.9 3677.8
3820.8 4025.9 4263.7 4546 4830.4 5113.5 5354 5542.2 5684.4 5801.9
5893.2 5862.7 5734.7 5443.9 4941.5 4290.6 3453.5 2648.4 1780.9 1099.5
713.2 487.5 353.1 213.7 107.5 28.3 0
1608.3 1860.1 2128.3 2402.1 2668.2 2929.2 3181.1 3405.4 3591.5 3740.8
3892.2 4057.8 4239.6 4466 4725.7 5020.1 5322.9 5615.1 5874.1 6101.9
6309.2 6537 6639.6 6703.3 6689.2 6400.5 5849.3 4971.2 3809.4 2580.4
1489.4 773.4 394.8 227.8 111.1 38.2 0
1608.3 1814.9 2030 2264.9 2508.3 2738.2 2985.1 3225 3455.7 3659.4
3863.2 4052.1 4223.4 4408 4601.9 4809.9 5051.2 5324.3 5622.9 5939.9
6285.9 6782.6 7183.7 7428.5 7707.3 7909 7935.2 7664.2 6959.4 5818.9
4239.6 2736.1 1394.6 568.9 203.1 39.6 0
1608.3 1733.5 1884.9 2060.4 2252.8 2456.6 2663.9 2869.1 3072.2 3280.9
3499.5 3701.9 3921.9 4151.9 4391 4630.9 4896.9 5195.5 5526 5900.2
6337.5 7000.5 7658.5 8109.2 8684.4 9361.6 10086.1 10569.4 10466.1 9493.2
7490.1 4855.9 2059.7 629 198.1 41 0
1608.3 1719.3 1870 2031.4 2213.2 2405.7 2602.4 2798.4 2992.2 3188.9
3382.8 3583.7 3796 4025.9 4263.7 4510.6 4785.1 5088.7 5428.3 5815.3
6251.9 6953.8 7616.8 8105 8719.8 9457.8 10248.8 10752.6 10657.1 9622.7
7445.5 4553.1 1744.8 481.8 155.7 35.4 0
1608.3 1665.6 1743.4 1848.1 1974.8 2112.7 2252.1 2398.6 2550 2702.8
2857.1 3016.3 3176.9 3346.7 3529.3 3722.4 3934.7 4175.2 4465.3 4796.5
5199.8 5840.8 6326.9 6806.6 7391.8 8095.8 8756.6 9043.2 8743.9 7602.6
5612.3 3123.8 900.7 188.9 63 14.2 0
1608.3 1625.9 1669.8 1732.8 1819.8 1913.9 2016.5 2121.9 2228.8 2342.7
2453.8 2560.6 2671 2780.7 2896.7 3019.1 3147.9 3304.2 3485.4 3720.3
4059.9 4481.6 4768.9 5090.1 5474.3 5893.2 6179 6079.3 5579.7 4642.9
3353.1 1715.8 559.7 167 57.3 13.4 0
1608.3 1590.6 1596.9 1625.9 1673.4 1722.2 1786.6 1850.2 1913.2 1979
2036.3 2088 2131.1 2170.8 2198.4 2216 2233.7 2245.8 2265.6 2311.6
2421.9 2487 2499.1 2523.1 2560.6 2594.6 2501.9 2208.3 1789.4 1325.9
901.4 510.8 256.1 108.3 52.4 18.4 0
1608.3 1516.3 1461.8 1433.5 1430.7 1442 1461.1 1482.3 1497.2 1506.4
1505.7 1488 1460.4 1421.5 1369.8 1306.8 1231.1 1152.6 1080.4 1013.2
943.9 882.3 830.7 788.2 751.4 713.9 667.2 604.2 517.2 400.5
291.5 214.4 148.6 95.5 54.5 15.6 0
1608.3 1447.6 1347.9 1304 1293.4 1302.6 1322.4 1343.6 1354.2 1351.4
1336.6 1310.4 1272.2 1224.8 1169.6 1113 1054.2 995.5 937.5 873.8
809.4 751.4 709 683.5 673.6 675 673.6 653.8 605 523.6
398.3 274.5 192.5 126.7 63 14.2 0
1608.3 1393.9 1273.6 1226.2 1228.3 1255.2 1284.9 1304 1305.4 1292.7
1267.9 1232.5 1190.8 1142.7 1091.7 1041.5 988.4 932.5 875.2 822.2
781.8 747.2 723.8 709 696.2 681.4 658 634 604.2 556.8
484.7 380.7 249.8 138 65.8 14.2 0
1608.3 1342.2 1218.4 1186.6 1206.4 1243.2 1272.2 1286.3 1280.7 1258.7
1224.8 1184.4 1137.7 1091.7 1042.9 995.5 963 924.1 875.2 836.3
810.1 775.5 721 677.8 649.5 621.9 593.6 565.3 539.9 516.5
488.9 444.3 363.7 278.8 163.4 39.6 0
1608.3 1313.2 1189.4 1171.7 1205.7 1241 1270 1278.5 1265.1 1230.4
1188.7 1141.3 1090.3 1045 1006.1 984.2 958 931.1 905 846.9
795.3 754.2 713.2 675 635.4 600.7 566.7 535.6 503.1 465.6
428.8 395.5 346.7 299.3 209.4 81.4 0
1608.3 1288.4 1171 1168.9 1206.4 1240.3 1265.8 1268.6 1248.1 1210.6
1163.2 1110.9 1064.2 1021 992 967.2 935.4 892.2 854 808
772.6 733 694.1 658.7 629 598.6 566 532.8 493.9 450.7
403.3 361.6 307.8 232.8 154.2 64.4 0
1608.3 1274.3 1161.8 1168.2 1209.2 1242.5 1265.1 1260.9 1234.7 1190.1
1134.9 1083.3 1039.4 1006.1 990.6 953.1 895 827.8 800.9 778.3
738 706.8 680 640.3 610.6 587.3 556.8 520.8 477.6 430.2
378.5 355.9 306.4 200.2 145.8 89.2 0
1608.3 1271.5 1156.1 1168.9 1209.9 1243.9 1264.4 1258.7 1226.9 1176.7
1120.8 1069.8 1026.7 1006.1 982.1 934.7 849.8 793.9 779.7 752.1
716.7 678.5 642.5 614.9 597.9 583 555.4 521.5 480.4 433
382.8 395.5 315.6 210.8 160.6 59.4 0
1608.3 1271.5 1155.4 1171 1210.6 1244.6 1263.7 1260.9 1229.7 1177.4
1120.8 1069.1 1025.9 1006.8 980 931.8 843.4 794.6 783.3 751.4
714.6 672.9 643.2 606.4 601.4 583 554.7 521.5 483.3 432.3
384.2 389.9 271 217.9 158.5 57.3 0
